??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-3/16 Inch
Part No.
131808
Description
P2B-SXR-103
Lubrication Feature
RE-LUBE
Weight
2.6 lbs
A
1.77 Inch
B
6.25 Inch
C
1.75 Inch
Dmin
4.25 Inch
Dmax
5.00 Inch
Bolt Diameter
1/2 Inch
G
0.94 Inch
H
0.68 Inch
J
3.25 Inch
L
1.75 Inch
M
1.63 Inch
R
0.58 Inch
S
1.19 Inch
U
2.88 Inch
V
5.76 Inch
W
0.56 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.